Descargar documento () de 20
We make what matters work*
Descontinuado

155300

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, DOL 1.5KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155300
EAN
4015081520176
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Especificaciones del producto

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

Exportar especificación del producto