Eaton Bussmann series 15HLE fuse, Single barrel, Indoor/outdoor, 14.4 kV, 40A, 65 kAIC, E-Rated power, HLE, Class E, Single barrel
| Product Name |
Eaton Bussmann series HLE fuse
|
| Catalog Number |
15HLE-40E
|
| UPC |
786670600688
|
| Product Length/Depth |
18.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
13 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
40 A
|
| Class |
Class E
|
| Interrupt rating |
65 kAIC
|
| Voltage rating |
14.4 kV
|
| Type |
E-Rated power
|
| Special features |
Single barrel, Indoor/outdoor
|
| Application |
Indoor / Outdoor
|