Eaton Bussmann series power splicer block, 600 Vac, 600 Vdc, 175 A, Three-pole, SCCR: 10 kA, Black, Molded Thermoplastic
Product Name |
Eaton Bussmann series power splicer block
|
Catalog Number |
16000-3
|
UPC |
051712734820
|
Product Length/Depth |
2 in
|
Product Height |
4 in
|
Product Width |
1 in
|
Product Weight |
0.034 lb
|
Compliances |
Contact factory
RoHS Compliant |
Certifications |
Contact Manufacturer
|
Type |
Power splicer block
|
Amperage Rating |
175A
|
Voltage rating |
600 Vac, 600 Vdc
|
Application |
Power distribution
|
Material |
Molded thermoplastic
|
Short-circuit rating |
SCCR: 10 kAIC
|
Number of poles |
Three-pole
|
Color |
Black
|