Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16023-3

Eaton Bussmann series power distribution block, Flammability Rating UL 94-V0, 600 Vac, 600 Vdc, 310 A, Three-pole, Black, Molded Thermoplastic

Especificaciones generales

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16023-3
UPC
051712734844
Product Length/Depth
2.66 in
Product Height
2.5 in
Product Width
5.39 in
Product Weight
0.89 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Especificaciones del producto

Special features
Flammability Rating UL 94-V0
Type
Power distribution block
Amperage Rating
310A
Voltage rating
600 Vac, 600 Vdc
Application
Power distribution
Material
Molded thermoplastic
Number of poles
Three-pole
Color
Black

Exportar especificación del producto