Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16332-2

Eaton Bussmann series power distribution block, 600 Vac, 600 Vdc, 310 A, Two-pole, SCCR: 10 kAIC, Black, Molded Thermoplastic Base, Tin-plated aluminum connector

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16332-2
UPC
051712269018
Product Length/Depth
3.94 in
Product Height
3.19 in
Product Width
3.59 in
Product Weight
1.9 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Especificaciones del producto

Type
Power distribution block
Amperage Rating
310A
Voltage rating
600 Vac, 600 Vdc
Material
Molded thermoplastic base, tin plated aluminum connector
Short-circuit rating
SCCR: 10 kAIC
Number of poles
Two-pole
Color
Black

Exportar especificación del producto