Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16504-1

Eaton Bussmann series power splicer block, Single-pole

General specifications

Product Name
Eaton Bussmann series power splicer block
Catalog Number
16504-1
UPC
051712208291
Product Length/Depth
5.48 in
Product Height
2.93 in
Product Width
3.1 in
Product Weight
1.13 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Especificaciones del producto

Type
Power splicer block
Number of poles
Single-pole

Exportar especificación del producto