Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16528-2

Eaton Bussmann series power distribution block, Power distribution block, Two-pole - 16528-2

Especificaciones generales

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16528-2
UPC
051712148962
Product Length/Depth
5.43 in
Product Height
2.92 in
Product Width
5.77 in
Product Weight
2.52 lb
Compliances
RoHS Compliant
Contact factory
Certifications
Contact Manufacturer

Especificaciones del producto

Type
Power distribution block
Number of poles
Two-pole

Exportar especificación del producto