Eaton Bussmann series power terminal block, 600 Vac, 600 Vdc, 760 A, Three-pole, (2) 3/8 Inches-16 TPI X 1-5/8 Inches Stud (Load), SCCR: 10 kA, Black, Molded Thermoplastic Base, Tin-plated aluminum connector
| Product Name |
Eaton Bussmann series power terminal block
|
| Catalog Number |
16582-3
|
| UPC |
051712208482
|
| Product Length/Depth |
9.5 in
|
| Product Height |
6 in
|
| Product Width |
3.5 in
|
| Product Weight |
3.42 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Type |
Power terminal block
|
| Amperage Rating |
760A
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Connection |
(2) 3/8 In-16 TPI X 1-5/8 In Stud (Load)
|
| Material |
Molded thermoplastic base, tin plated aluminum connector
|
| Short-circuit rating |
SCCR: 10 kAIC
|
| Number of poles |
Three-pole
|
| Color |
Black
|