Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16591-1

Eaton Bussmann series power terminal block, Power terminal block, Single-pole - 16591-1

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
16591-1
UPC
051712208550
Product Length/Depth
9.5 in
Product Height
6 in
Product Width
3.5 in
Product Weight
2.8 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Type
Power terminal block
Number of poles
Single-pole

Exportar especificación del producto