FAZ-D5/1-SP. Miniature circuit breaker (MCB), 5 A, 1p, characteristic: D, SP
| Product Name |
Eaton Moeller series xEffect - FAZ MCB
|
| Catalog Number |
167190
|
| EAN |
4015081637003
|
| Product Length/Depth |
80 mm
|
| Product Height |
75.5 mm
|
| Product Width |
17.7 mm
|
| Product Weight |
0.111 kg
|
| Compliances |
RoHS conform
|
| Amperage Rating |
5 A
|
| Number of poles |
Single-pole
|
| Type |
Miniature circuit breaker
|
| Number of poles (protected) |
1
|
| Number of poles (total) |
1
|