Descargar documento () de 20

170E3950

Eaton Bussmann series high speed traction fuse, 20A, 100 kAIC, Top fuse status indicator, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3950
UPC
051712556644
EAN
5996516006634
Product Length/Depth
266 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
243.8 g
Compliances
RoHS Compliant
Certifications
IEC

Especificaciones del producto

Amperage Rating
20 A
Breaking capacity
40 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class gR
Watt losses
13 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
247 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
40 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.