Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170E3976

Eaton Bussmann series high speed square body fuse, high speed, 10 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3976
UPC
051712389822
EAN
5996516006719
Product Length/Depth
266 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1541 g
Compliances
EAC
Certifications
IEC

Especificaciones del producto

Amperage Rating
10 A
Breaking capacity
40 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class gR
Watt losses
7 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
247 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
40 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.