Descargar documento () de 20
Será descontinuado

170E8886

Eaton Bussmann series high speed traction fuse, Fuse-link, high speed, 350 A, DC 4000 V, size 2, 75 x 155 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8886
UPC
051712759922
EAN
5027590438865
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
3042 g
Compliances
EAC
Certifications
IEC

Especificaciones del producto

Amperage Rating
350 A
Breaking capacity
60 A
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Other
Fuse size
2
Class
Class aR
Watt losses
400 W
Mounting dimension
M8
Center-to-center distance of connections
394 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto