Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M2021

Fuse-link, high speed, 1600 A, DC 750 V, size 23, 92 x 148 x 161 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2021
EAN
5027590303668
Product Length/Depth
150 mm
Product Height
92 mm
Product Width
161 mm
Product Weight
4960 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
1600 A
Breaking capacity
110 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
110 A
Fuse size
23
Class
Class gR
Clearing (I2T)
5800100 at 750 Vdc
Watt losses
300 W
Fuse shape
Square body, parallel bolted tags
Pre arc (I2T)
1399700
Mounting dimension
Other
Center-to-center distance of connections
148 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
110 kAIC
Construction size
3
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
  • traction
  • third rail
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.