Descargar documento () de 20
We make what matters work*

171704

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, withdrawable unit, W=800mm D=50mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171704
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
800 mm
Product Weight
16.6 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Exportar especificación del producto