Descargar documento () de 20
We make what matters work*

171726

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=1000x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171726
EAN
4015081680450
Product Length/Depth
8 mm
Product Height
997 mm
Product Width
489 mm
Product Weight
8.35 kg
Compliances
RoHS conform

Especificaciones del producto

Surface protection
Galvanized
Material
Steel

Exportar especificación del producto