Descargar documento () de 20
We make what matters work*

171731
XME3208M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=800x800mm

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171731
EAN
4015081680498
Product Length/Depth
8 mm
Product Height
797 mm
Product Width
689 mm
Product Weight
9.405 kg
Compliances
RoHS conform

Especificaciones del producto

Surface protection
Galvanized
Material
Steel

Exportar especificación del producto