Descargar documento () de 20
We make what matters work*

172721
XTSZPTAPA-W1000

XTSZPTAPA-W1000. Grid / metal braiding IP4X for top plate, ventilated W=1000mm

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172721
EAN
4015081692699
Product Length/Depth
586.2 mm
Product Height
8.6 mm
Product Width
658 mm
Product Weight
1.7 kg
Compliances
CE Marked
RoHS conform

Especificaciones del producto

Fitted with:
De-aeration
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking

Exportar especificación del producto