La foto es representativa
Download
Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=700x425mm, IP55, grey
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
173073
|
| EAN |
4015081696598
|
| Product Length/Depth |
29 mm
|
| Product Height |
690 mm
|
| Product Width |
417 mm
|
| Product Weight |
7.838 kg
|
| Compliances |
RoHS conform
|
| Features |
EMC-version
|
| Surface finishing |
Powder coating
|
| Color |
Gray
|
| Degree of protection |
IP55
NEMA 4X |
| Material |
Steel
|
| Model |
Panel door
|