Descargar documento () de 20
We make what matters work*

173338

Eaton xEnergy Main LV systems LV switchgear. Front door for IZMX16, fixed, HxW=550x425mm, IP55, grey

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173338
EAN
4015081697397
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
4.997 kg
Compliances
RoHS conform

Especificaciones del producto

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Exportar especificación del producto