HQPI1006R3. Miniature circuit breaker (MCB), 6 A, 1p, characteristic: C, 3kA
| Product Name |
Eaton Moeller series HQPi MCB
|
| Catalog Number |
173888
|
| EAN |
4015081703470
|
| Product Length/Depth |
80 mm
|
| Product Height |
73 mm
|
| Product Width |
24.9 mm
|
| Product Weight |
0.125 kg
|
| Compliances |
RoHS conform
|
| Amperage Rating |
6 A
|
| Number of poles |
Single-pole
|
| Type |
Miniature circuit breaker
|
| Number of poles (protected) |
1
|
| Number of poles (total) |
1
|