Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=650mm, D=400mm, gray
| Product Name |
Eaton xEnergy Light LV systems LV switchgear
|
| Catalog Number |
174312
|
| EAN |
4015081707744
|
| Product Length/Depth |
230 mm
|
| Product Height |
110 mm
|
| Product Width |
505 mm
|
| Product Weight |
6.1 kg
|
| Compliances |
RoHS conform
|
| Color |
Gray
|
| Load capacity - max |
1500 kg
|
| RAL-number |
7035
|
| Suitable for enclosure building length/depth |
400 mm
|
| Suitable for enclosure building width |
650 mm
|
| Material |
Steel
|
| Model |
Base complete
|
| Impact strength |
IK10
|