Descargar documento () de 20
We make what matters work*

174721

Eaton EU1E SWD T-Connector counter module IP69K, one counter input with power supply, M12 I/O socket

General specifications

Product Name
Eaton EU1E Counter module
Catalog Number
174721
EAN
4015081712076
Product Length/Depth
85.6 mm
Product Height
20.1 mm
Product Width
56.9 mm
Product Weight
0.07 kg
Certifications
IEC/EN 61131-2
UL File No.: E170645
CSA
UL

Especificaciones del producto

Features
Overload protection (sensor supply)
Short-circuit protection (sensor supply)
Flux controller possible
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Connection
5-pin M12 socket (A-keyed), Terminal for I/O sensor, Connection supply and I/O
M12 plug (A-keyed), 5 pole, SWD-IN
M12 socket (A-keyed), 5 pole, SWD-OUT
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: permissible
Input
1 Counter input
32 Bit (Counter value)
Explosion safety category for gas
None
Mounting method
Screw fixing (M4)
Mounting section (Clip M20)
DIN rail
Mounting position
As required
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of functions
3
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Counter frequency
30 kHz
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Current consumption
70 mA, Max. current consumption per M12 I/O plug, Sensor supply, SmartWire-DT network
57 mA, SmartWire-DT network, 24 V, without sensor and without I/O supply
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Data transfer rate
Setting automatically
2 MBit/s, SmartWire-DT
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP69 (according to IEC/EN 60529, EN 50178, VBG 4)
IP69
Suitable for
Counting
Incremental data detection
Path controller
Functions
Electronic positioning available
Single-axis controller possible
Single-axis positioning possible
For connecting a counter
Station
SmartWire-DT slave, SmartWire-DT network
Incremental encoder
Encoding: 1.2-way (Simple counter function)
Counter inputs: Counter pulse, direction, reference mark (Simple counter function)
Frequency measurement: 0 - 65535 Hz
Encoder inputs: A, B, reference
Encoding: X1
Frequency measurement: 0 - 65535 Hz (Simple counter function)
Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
LED indicator
Status indication of Counter status: Yellow LED
Status indication of SmartWire-DT network: Green LED
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.4 W
Product category
SmartWire-DT slave
Potential isolation
Inputs for SmartWire-DT: no
Power loss
Normally 1.4 W
Rated operational voltage
24 V DC (counter inputs)

Exportar especificación del producto