Descargar documento () de 20
We make what matters work*

1747V-BOX

Eaton three outlet tap, Single receptacle to 3 outlets, 15A, 125V, Ivory, Thermoplastic, Two-pole, Two-wire, 1-15R, NEMA 1-15R

General specifications

Product Name
Eaton three outlet tap
Catalog Number
1747V-BOX
UPC
032664352409
Product Length/Depth
1 in
Product Height
1 in
Product Width
2.88 in
Product Weight
0.149 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Special features
Single receptacle to 3 outlets
Type
Three outlet tap
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
1-15R
Number of poles
Two-pole
Number of wires
2
Color
Ivory
Material
Thermoplastic

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español