Descargar documento () de 20
We make what matters work*

177098
XMN4W0802M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate; 2xNZM4; 3p; withdrawable unit; W=800mm

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177098
EAN
4015081715411
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
689 mm
Product Weight
10.35 kg
Compliances
RoHS conform

Especificaciones del producto

Features
Perforated
Surface protection
Galvanized
Material
Steel

Exportar especificación del producto