Descargar documento () de 20
We make what matters work*

177605

FAZ6-D3/4. Miniature circuit breaker (MCB), 3 A, 4p, characteristic: D, 6 kA

General specifications

Product Name
Eaton Moeller series xEffect - FAZ6 MCB
Catalog Number
177605
EAN
4015081720651
Product Length/Depth
72.6 mm
Product Height
80 mm
Product Width
72 mm
Product Weight
0.458 kg
Compliances
RoHS conform

Especificaciones del producto

Amperage Rating
3 A
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Degree of protection
IP20
Equipment heat dissipation, current-dependent
4.8 W
Rated impulse withstand voltage (Uimp)
4 kV
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Voltage rating (IEC/EN 60898-1)
415 V
Width in number of modular spacings
4
Voltage rating (IEC/EN 60947-2)
400
Voltage type
AC
Overvoltage category
III
Release characteristic
D
Number of poles (protected)
4
Number of poles (total)
4
Operational voltage (IEC/EN 60947-2) - max
400 V
Operational voltage at DC (EC/EN 60947-2) - max
60 V
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
3 A
Rated operational voltage (Ue) - max
400 V
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
6 kA
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
6 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
6 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Rated switching capacity (IEC/EN 60947-2)
7.5 kA
Power loss
3.7 W

Exportar especificación del producto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar producto

Ingrese su número de serie de 16 a 17 dígitos
El número de serie que ingresó no debe contener caracteres especiales. El número de serie que ingresó no es correcto, debe ser de 16 o 17 dígitos. No se encontró el número de serie que ingresó. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El número de serie que ingresó no coincide con el producto. Verifique el número de serie de su producto e inténtelo de nuevo. Haga clic aquí para navegar a la página del producto para el número de serie que ha ingresado El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda.
Número de serie
Restablecer El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda. Eaton no reconoce el número de serie y es inválido. Utilice este formulario para reporte este problema para obtener más ayuda.
Ingrese el código de autenticación de 6 dígitos
El producto que ingresó es sospechoso. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El código de autenticación que ingrese no coincide con nuestros registros para este número de serie. Inténtelo de nuevo o reporte este problema para obtener más ayuda. Código de autenticación no válido. hex. debe tener 1 o 2 caracteres de largo reporte este problema para obtener más ayuda. El código de autenticación es obligatorio reporte este problema para obtener más ayuda.
Complete el desafío Captcha antes de autenticarse.
Contáctenos para reportar problemas
x
Reportar un problema
Ingrese su nombre completo.
x
Gracias, su problema ha sido enviado; nuestro equipo de productos se comunicará con usted pronto.
Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.