Descargar documento () de 20
We make what matters work*

179353

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM63/Main busbar area, horizontal, W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179353
EAN
4015081744398
Product Length/Depth
380 mm
Product Height
70 mm
Product Width
1110 mm
Product Weight
6.13 kg
Compliances
RoHS conform

Especificaciones del producto

Construction type
Individual part
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Plastic
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a

Exportar especificación del producto