Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

17.5TDMEJ31.5

Eaton Bussmann series medium voltage DIN fuse, 31.5 A, AC 17.5 kV, 2", 51 x 442 mm, backup, DIN, with striker

Especificaciones generales

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
17.5TDMEJ31.5
UPC
051712186223
EAN
5027590245975
Product Length/Depth
442 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
2500 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC60282-1

Especificaciones del producto

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
31.5 A
Fuse indicator
With Striker
Fuse size
51 x 442 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Pre arc (I2T)
1.4 x 1000
Resistance
34.1 Ohms
Watt losses
41 W
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 442 mm
Mounting method
Clip-in
Voltage rating
17.5 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TDMEJ

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.