Descargar documento () de 20
We make what matters work*

183106

Eaton xEffect - XNH circuit protection. XNH3 reach-over guard for SASY 60i, 39/34mm

General specifications

Product Name
Eaton xEffect XNH protection guard
Catalog Number
183106
EAN
4015081780334
Product Length/Depth
49 mm
Product Height
29 mm
Product Width
250 mm
Product Weight
0.033 kg
Compliances
RoHS conform

Especificaciones del producto

Accessory/spare part type
Cover
Reach-over protection at busbar
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.
  • 39 or 34 mm distance to the base plate.
  • For flat connection or box terminal
  • Three-pole

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.