Descargar documento () de 20
We make what matters work*

184677

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket kit, 60x10/65kA/1s

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184677
EAN
4015081787111
Product Length/Depth
91 mm
Product Height
1829 mm
Product Width
549 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Gray
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Exportar especificación del producto