Descargar documento () de 20
We make what matters work*

184700
XSDRMC0725

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, closed, H = 725 mm, IP55, grey

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184700
EAN
4015081787340
Product Length/Depth
55 mm
Product Height
722 mm
Product Width
650 mm
Product Weight
10.3 kg
Compliances
RoHS conform

Especificaciones del producto

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Exportar especificación del producto