Búsqueda de conocimientos
Descargar documento () de 20

185060F-04-1

Eaton Bussmann series 1850 circuit breaker, 42 Vdc, 60A, 3 kAIC at 30 Vdc, Black, Thermoset Plastic

General specifications

Product Name
Eaton Bussmann series 1850 circuit breaker
Catalog Number
185060F-04-1
UPC
051712974233
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
SAEJ1171
SAE J1625
ABYC E-11

Especificaciones del producto

Amperage Rating
60 A
Voltage rating
42 Vdc
Packaging Type
Standard
Color
Black
Material
Thermoset plastic
Mounting Method
Surface mounting
Interrupt rating
3 kAIC at 30 Vdc
Application
Trucks, buses, RVs and marine systems

Exportar especificación del producto