Descargar documento () de 20
We make what matters work*

186438

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, left, HxW=350x800mm, IP42, special color

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186438
Product Length/Depth
52.3 mm
Product Height
340 mm
Product Width
794.2 mm
Product Weight
9.28 kg
Compliances
RoHS conform

Especificaciones del producto

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Exportar especificación del producto