Descargar documento () de 20
We make what matters work*

186454

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, left, HxW=1625x995mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186454
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
995 mm
Product Weight
31.1 kg
Compliances
RoHS conform

Especificaciones del producto

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Exportar especificación del producto