Descargar documento () de 20
We make what matters work*

186518

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, right, HxW=700x1000mm, IP31, special color

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186518
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
992 mm
Product Weight
15.43 kg
Compliances
RoHS conform

Especificaciones del producto

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Exportar especificación del producto