Descargar documento () de 20
We make what matters work*

186617

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed, W=600mm, special color

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186617
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
7.8 kg
Compliances
RoHS conform

Especificaciones del producto

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Color
Other
Material
Steel

Exportar especificación del producto