Arc Fault Detection Device, 2 poles, B15A-OL, 10mA, KV, type A. (AFDD-15/2/B/001-LI/A-OL)
| Product Name |
Eaton Moeller series xPole - AFDD+ Arc fault detection device
|
| Catalog Number |
187190
|
| EAN |
4015081822393
|
| Product Length/Depth |
80 mm
|
| Product Height |
73 mm
|
| Product Width |
52.5 mm
|
| Product Weight |
0.277 kg
|
| Compliances |
CE Marked
|
| Certifications |
CE
|
| Basic function |
Arc fault circuit interrupter
|
| Number of poles |
Two-pole
|
| Tripping characteristic |
B
|
| Application |
Switchgear for residential and commercial applications
|
| Rated current |
15 A
|
| Rated Switching Cap (IEC/EN 60898-1) |
10 kA
|
| Type |
AFDD+
|
| Tripping |
Short time-delayed
|
| Busbar type |
ZV-SS
|
| Product range |
AFDD
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| Types conform to |
IEC/EN 61009
IEC/EN 62606 |
| Current test marks |
As per inscription
|
| Rated Switching Cap (IEC/EN 60898-1) |
10 kA
|
| Test circuit AC |
170 - 264 Voltage AC
|
| Device height |
80 mm
|
| Built-in width |
54 mm
|
| Degree of protection |
IP20
|
| Terminals (top and bottom) |
Twin-purpose
|
| Terminal protection |
Busbar tag shroud as per VBG4, ÖVE-EN 6
|
| Thickness of busbar material |
0.8 - 2 Square Millimeter
|
| Climatic proofing |
IEC/EN 61009
|
| Contact position indicator |
red / green
|
| Rated operational current for specified heat dissipation (In) |
15 A
|
| Operating ambient temperature - min |
-25 °C
|
| Operating ambient temperature - max |
40 °C
|
| Thickness of busbar material |
0.8 - 2 Square Millimeter
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| Product application |
Switchgear for residential and commercial applications
|
| Impulse withstand current |
Partly surge-proof, 250 A
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| Terminal protection |
Busbar tag shroud as per VBG4, ÖVE-EN 6
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| Number of poles |
Two-pole
|
| Rated current |
15 A
|
| Leakage current type |
A
|
| Current limiting class |
3
|
| Rated Switching Cap (IEC/EN 60898-1) |
10 kA
|
| Frequency |
50 Hz
|
| Release characteristic |
B
|
| Pollution degree |
2
|
| Built-in depth |
67 mm
|
| Additional equipment attached at delivery |
Fire protection switch
|
| Rated switch current auxiliary device |
0 A
|
| Rated voltage auxiliary device |
230 V
|
| Control voltage type auxiliary equipment |
AC
|