Descargar documento () de 20
We make what matters work*

187312

Eaton xEnergy Main LV systems LV switchgear. Screen for IZMX16, fixed mounting, 400mm width, for ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187312
EAN
4015081823703
Product Length/Depth
666 mm
Product Height
798 mm
Product Width
419 mm
Product Weight
5.096 kg
Compliances
RoHS conform

Especificaciones del producto

RAL-number
0
Color
Gray
Material
Metal
Mounting position
Other
Model
Other

Exportar especificación del producto