Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

1877V-BOX

Eaton commercial specification grade single receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Side wire, Ivory, Brass, Nylon face, PVC bottom, 5-20R, Single, Screw, PVC, ED Box

Especificaciones generales

Product Name
Eaton commercial specification grade single receptacle
Catalog Number
1877V-BOX
UPC
032664184406
Product Length/Depth
1.31 in
Product Height
4.19 in
Product Width
0.87 in
Product Weight
0.164 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Receptacle
Type
Single receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
PVC
Packaging type
ED Box
Color
Ivory
Connection type
Screw
Allowable wire size
Side Wiring: #10-12 Copper or Copper Clad Aluminum
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC bottom
Nylon face
Receptacle type
Single

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español