Descargar documento () de 20
We make what matters work*

193942

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 1200/100-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193942
EAN
9010238042810
Product Length/Depth
20 mm
Product Height
100 mm
Product Width
1120 mm
Product Weight
1.46 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.