Descargar documento () de 20
We make what matters work*

195354

Eaton xEnergy Basic Terminal block 2x150mm², 320A Cu / 290A Al, yellow-green

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195354
EAN
9010238092273
Product Length/Depth
54 mm
Product Height
86 mm
Product Width
50 mm
Product Weight
0.168 kg
Compliances
RoHS conform

Especificaciones del producto

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
120 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
120 mm²
Conductor cross section (solid, solid-strand) - max
150 mm²
Conductor cross section (solid, solid-strand) - min
150 mm²
Amperage rating
320 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.