Eaton Medusa LV systems Final Distribution Boards. Medusa accessories: inlet module 3x PG29
Product Name |
Eaton Medusa flange
|
Catalog Number |
1965404
|
EAN |
8711426634350
|
Product Length/Depth |
170 mm
|
Product Height |
30 mm
|
Product Width |
120 mm
|
Product Weight |
0.07 kg
|
Compliances |
RoHS conform
|
Special features |
Accessories and fittings
Insert for snap-in packing glands
The input pieces can also be used as sealing pieces
Emissions places 2 x Pg29
Door opening 99 mm
|
Type |
Accessories and fittings
|
Number of conduit lead-ins |
2
|
Suitable for cable diameter - max |
25 mm
|
Suitable for cable diameter - min |
25 mm
|
For tube diameter |
Other
|