La foto es representativa
Download
Eaton Duplex receptacle wallplate, White, Duplex receptacle Cutout, Thermoset, Single- gang, Mid-size, ED Box
Product Name |
Eaton duplex receptacle wallplate
|
Catalog Number |
2032W-BOX
|
UPC |
032664752018
|
Product Length/Depth |
0.08 in
|
Product Height |
4.87 in
|
Product Width |
3.12 in
|
Product Weight |
0.054 lb
|
Compliances |
RoHS Compliant
NAFTA |
Certifications |
CSA Certified
cULus Listed UL Listed |
Type |
Wallplate
|
Cutout |
Duplex receptacle
|
Wallplate size |
Mid-size
|
Color |
White
|
Number of gangs |
1
|
Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos