Eaton Duplex receptacle wallplate, Ivory, Duplex receptacle Cutout, Thermoset, Two- gang, Mid-size, ED Box
| Product Name |
Eaton duplex receptacle wallplate
|
| Catalog Number |
2050V-BOX
|
| UPC |
032664519895
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.87 in
|
| Product Width |
4.94 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
NAFTA |
| Certifications |
CSA Certified
cULus Listed UL Listed |
| Type |
Wallplate
|
| Cutout |
Duplex receptacle
|
| Wallplate size |
Mid-size
|
| Color |
Ivory
|
| Number of gangs |
2
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos