Eaton Combination wallplate, Almond, Toggle, Decorator Cutout, Thermoset, Two- gang, Mid-size
| Product Name |
Eaton combination wallplate
|
| Catalog Number |
2053A
|
| UPC |
032664554773
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.87 in
|
| Product Width |
4.94 in
|
| Product Weight |
0.119 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
CSA Certified
cULus Listed UL Listed |
| Special features |
Toggle and duplex receptacle
|
| Type |
Wallplate
|
| Cutout |
Toggle, Decorator
|
| Wallplate size |
Mid-size
|
| Color |
Almond
|
| Number of gangs |
2
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos