Eaton Decorator / GFCI wallplate, Ivory, Decorator Cutout, Thermoset, Four- gang, Mid-size, ED Box
| Product Name |
Eaton decorator / GFCI wallplate
|
| Catalog Number |
2064V-BOX
|
| UPC |
032664534409
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.87 in
|
| Product Width |
8.56 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS Compliant
NAFTA |
| Certifications |
cULus Listed
CSA Certified UL Listed |
| Type |
Wallplate
|
| Cutout |
Decorator
|
| Wallplate size |
Mid-size
|
| Color |
Ivory
|
| Number of gangs |
4
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos