Descargar documento () de 20

21147512000

Eaton Crouse-Hinds series CEAG SEB battery set, NC battery 4.8 V/ 5 Ah, rechargeable, Used with SEB 8/8L DIN series hand lamps

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SEB battery set
Catalog Number
21147512000
EAN
4250217423420
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.75 kg

Especificaciones del producto

Used with
SEB 8/8L DIN series hand lamps
Area classification
Hazardous/Classified Locations
Special features
NC battery 4.8 V/ 5 Ah, rechargeable

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.