Eaton Duplex receptacle wallplate, White, Duplex receptacle Cutout, Thermoset, Single- gang, Standard, ED Box
| Product Name |
Eaton duplex receptacle wallplate
|
| Catalog Number |
2132W-BOX
|
| UPC |
032664751738
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
0.038 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
cULus Listed
UL Listed |
| Type |
Wallplate
|
| Cutout |
Duplex receptacle
|
| Wallplate size |
Standard
|
| Color |
White
|
| Number of gangs |
1
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos