Eaton Combination wallplate, Almond, Duplex receptacle, Decorator Cutout, Thermoset, Two- gang, Standard, ED Box
| Product Name |
Eaton combination wallplate
|
| Catalog Number |
2157A-BOX
|
| UPC |
032664542510
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.5 in
|
| Product Width |
4.56 in
|
| Product Weight |
0.093 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
cULus Listed
UL Listed |
| Special features |
Duplex receptacle & decorator
|
| Type |
Wallplate
|
| Cutout |
Duplex receptacle, Decorator
|
| Wallplate size |
Standard
|
| Color |
Almond
|
| Number of gangs |
2
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos