Eaton Power outlet and locking wallplate, Almond, 2.15" Hole Cutout, Thermoset, Two- gang, Standard, ED Box
| Product Name |
Eaton power outlet and locking wallplate
|
| Catalog Number |
2168A-BOX
|
| UPC |
032664576553
|
| Product Length/Depth |
0.08 in
|
| Product Height |
4.5 in
|
| Product Width |
4.56 in
|
| Product Weight |
0.115 lb
|
| Compliances |
RoHS Compliant
NAFTA |
| Certifications |
CSA Certified
cULus Listed UL Listed |
| Special features |
2.15" hole
|
| Type |
Wallplate
|
| Cutout |
2.15" Hole
|
| Wallplate size |
Standard
|
| Color |
Almond
|
| Number of gangs |
2
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos